![OJK54.031](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK54031-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1NjAwN3xpbWFnZS9qcGVnfGg1Mi9oNzkvMTAwMDIxMzIwNDE3NTgvNTE1V3g1MTVIX09KSzU0MDMxLVNOUl8xLmpwZ3xkOWJiMWE1ZDVmY2QzODhjNGE1ZWNlODkzZWYwZGJkNDQ3MmQ4MTQxZmJlN2Y0N2I2OTRkOGJkMjFiNDdlZWZk)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Seal diameter | 765 mm |
Number of internal gears on wheel side | 25 |
External or internal thread definition | M16x1,5 |
Teeth of wheel side splines | 42 |
Length 2 | 815 mm |
Fitting position | Roue |
Weight | 2,233 kg |