![OJK54.033](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK54033-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1NTc2N3xpbWFnZS9qcGVnfGg5NS9oNzIvMTAwMDIxMzIyMzgzNjYvNTE1V3g1MTVIX09KSzU0MDMzLVNOUl8xLmpwZ3xjN2NiYTRkYmYwZTBjNDczOTE4OTlkOWY3OTQxMmE4MjNmY2MwOTNiOWJkMjJiNjE1YWI2OTc1ZWNhYzEwNzkw)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Seal diameter | 764 mm |
External or internal thread definition | M16x1,5 |
Teeth of wheel side splines | 42 |
Length 2 | 88 mm |
Number of internal gears on wheel side | 28 |
Fitting position | Roue |
Weight | 2,663 kg |