![OJK54.036](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK54036-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1NTcwNXxpbWFnZS9qcGVnfGhmNC9oNjQvMTAwMDIxMzI2MzE1ODIvNTE1V3g1MTVIX09KSzU0MDM2LVNOUl8xLmpwZ3w2ZTkwNTRmZjA3N2I2Zjk4ZmVhODJkNWEwNWI1NDVmNDVhM2M3YWEwMDBhODAwYTMxZDE4MTdmM2M5YjIzYmMz)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,678 kg |
With ring | 1 |
Seal diameter | 595 mm |
External or internal thread definition | M16x1,5 |
Teeth of wheel side splines | 38 |
Length 2 | 975 mm |
Number of internal gears on wheel side | 27 |
Nb of poles | 45 |
Fitting position | Roue |