![OJK54.037](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK54037-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1NDUwOXxpbWFnZS9qcGVnfGgzNy9oNWUvMTAwMDIxMzI4MjgxOTAvNTE1V3g1MTVIX09KSzU0MDM3LVNOUl8xLmpwZ3xmYWY3NzIxNzgzMjZiZjY2ZTdkNTRiMThiOThhMWEwY2YwOTQ4OGJiNGY3NzBiMzQ5NzFkZTcyYjUyOTkyNzll)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,292 kg |
With ring | 1 |
Seal diameter | 595 mm |
External or internal thread definition | M16x1,5 |
Teeth of wheel side splines | 38 |
Length 2 | 89 mm |
Number of internal gears on wheel side | 33 |
Nb of poles | 45 |
Fitting position | Roue |