Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M16x1,5 |
Weight | 2,318 kg |
Seal diameter | 595 mm |
Teeth of wheel side splines | 36 |
Length 2 | 995 mm |
Number of internal gears on wheel side | 33 |
Fitting position | Roue |