
Reference OJK54.039
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
Seal diameter | 644 mm |
Teeth of wheel side splines | 30 |
Length 2 | 166 mm |
Number of internal gears on wheel side | 28 |
Fitting position | Avant droit |
Weight | 2,955 kg |