
Reference OJK54.040
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 595 mm |
External or internal thread definition | M16x1,5 |
Teeth of wheel side splines | 38 |
Length 2 | 97 mm |
Number of internal gears on wheel side | 27 |
Fitting position | Avant droit |
Weight | 2,637 kg |