![OJK54.041](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK54041-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1MzE4MHxpbWFnZS9qcGVnfGhhMi9oMDQvMTAwMDIxMzM2MTQ2MjIvNTE1V3g1MTVIX09KSzU0MDQxLVNOUl8xLmpwZ3xiNTIwMjRlNGQzM2EyYTQ3ODIxM2Q5ZjMyMjc0MWNhMWM2MjlkOWE1OWVjYTg5ODQyNDllMGQ0MjVhOGRhMzll)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Seal diameter | 765 mm |
External or internal thread definition | M16x1,5 |
Teeth of wheel side splines | 42 |
Length 2 | 955 mm |
Number of internal gears on wheel side | 29 |
Weight | 3,283 kg |
Fitting position | Roue |