Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M16x1,5 |
Seal diameter | 765 mm |
Teeth of wheel side splines | 42 |
Length 2 | 94 mm |
Number of internal gears on wheel side | 29 |
Weight | 3,066 kg |
Fitting position | Roue |