
Reference OJK55.006
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 60 mm |
Number of internal gears on wheel side | 35 |
Teeth of wheel side splines | 29 |
Length 1 | 96 mm |
External or internal thread definition | M22x1 |
Outboard joint diameter | 87 mm |
Length 2 | 159 mm |
Version | 8 balls |
Fitting position | Avant gauche |
Weight | 2,597 kg |