
Reference OJK55.010
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Teeth of wheel side splines | 27 |
Number of internal gears on wheel side | 33 |
Outboard joint diameter | 84 mm |
Seal diameter | 57 mm |
Length 1 | 91 mm |
External or internal thread definition | M22x1 |
Length 2 | 152 mm |
Version | 8 balls |
Fitting position | Avant droit |
Weight | 2,547 kg |