
Reference OJK55.011
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Number of internal gears on wheel side | 30 |
| Teeth of wheel side splines | 23 |
| Outboard joint diameter | 84 mm |
| Seal diameter | 49 mm |
| External or internal thread definition | M20x1 |
| Length 1 | 86 mm |
| Length 2 | 145 mm |
| Version | 6 balls |
| Weight | 2,201 kg |
| Fitting position | Avant gauche |