
Reference OJK55.016
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Length 2 (Driveshaft) | 149 mm |
| Fitting position | Avant gauche |
| number of external splines on the wheel side | 25 |
| number of internal splines on the wheel side | 33 |
| Outboard joint diameter | 90 mm |
| Seal diameter | 53 mm |
| Length 1 | 89 mm |
| Version | 6 balls |
| External or internal thread definition | M20x1 |
| Weight | 2,615 kg |
OE Equivalents
Renault, Dacia391001162RRenault391001339RDacia, Renault391001740RDacia, Renault391006913RDacia, Renault391008165RRenault391008683RRenault, Dacia391015061RDacia, Renault391019671RRenault7711497437Renault7711497440Renault8200725503Renault8200725504Renault8200725510Renault8200725511Automotive Compatibility
DaciaDUSTERDUSTER02/2015 => 11/2017FrontLeftDaciaDUSTERDUSTER10/2017 => FrontLeft,RightDaciaDUSTERDUSTER I => 02/2021FrontLeft,RightDaciaDUSTERDUSTER I => -Left,RightDaciaDUSTERDUSTER I => FrontLeftDaciaDUSTERDUSTER I02/2010 => 02/2021FrontRight,LeftDaciaDUSTERDUSTER II => 02/2021-Right,LeftDaciaDUSTERDUSTER II => 02/2021FrontLeft,RightDaciaDUSTERDUSTER II => -LeftDaciaDUSTERDUSTER II => -Left,RightDaciaDUSTERDUSTER II => -RightDaciaDUSTERDUSTER II => FrontRight,LeftRenaultARKANA IARKANA I => 02/2021FrontLeftRenaultARKANA IARKANA I => FrontLeft,RightRenaultDUSTERDUSTER => FrontLeftRenaultDUSTERDUSTER => FrontLeft,RightRenaultDUSTERDUSTER02/2010 => 02/2021FrontRight,LeftRenaultDUSTERDUSTER05/2015 => FrontRightRenaultFLUENCEFLUENCE => Front-RenaultFLUENCEFLUENCE => FrontLeftRenaultFLUENCEFLUENCE 1 => FrontLeftRenaultFLUENCEFLUENCE 2 => FrontLeftRenaultKAPTURKAPTUR => 04/2018FrontRightRenaultKAPTURKAPTUR => FrontRight,LeftRenaultMEGANEMEGANE III => FrontLeftRenaultMEGANEMEGANE III => FrontLeft,RightRenaultMEGANEMEGANE III02/2010 => 06/2015FrontRight,LeftRenaultMEGANEMEGANE IV08/2013 => 06/2016FrontRightRenaultSCENICSCENIC => Front-RenaultSCENICSCENIC => FrontRight,LeftRenaultSCENICSCENIC III => Front-RenaultSCENICSCENIC III03/2009 => FrontLeft,RightRenaultSCENICSCENIC III05/2009 => 08/2016FrontRight,LeftRenaultSCENICSCENIC III08/2009 => FrontRight