
Reference OJK55.019
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External or internal thread definition | M22x1 |
| Teeth of wheel side splines | 27 |
| Number of internal gears on wheel side | 32 |
| Length 1 | 90 mm |
| Seal diameter | 57 mm |
| Outboard joint diameter | 87 mm |
| Length 2 | 153 mm |
| Version | 6 balls |
| Fitting position | Avant gauche |
| Weight | 2,795 kg |