
OJK55.033 - SNR
Outboard Joint Kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Avant gauche |
| Length 2 (Driveshaft) | 136 mm |
| External or internal thread definition | M20x1 |
| number of internal splines on the wheel side | 30 |
| number of external splines on the wheel side | 23 |
| Seal diameter | 49 mm |
| Outboard joint diameter | 76 mm |
| Length 1 | 82 mm |
| Version | 8 balls |
| Weight | 1,86 kg |
OE Equivalents
Renault391005791RRenault391006802RNissan39100BC600Renault391011486RRenault8200411381Renault8201055632Renault8201055669Renault8201055673Automotive Compatibility
NissanMICRAMICRA III => FrontRight,LeftNissanMICRAMicra12/2002 => 03/2006FrontRight,LeftNissanNoteNOTE I08/2005 => 05/2012FrontRight,LeftNissanNoteNote => Train avantRight,LeftNissanNoteNote08/2005 => 03/2009FrontRightRenaultClioCLIO III => 06/2012FrontRightRenaultClioCLIO III => Front-RenaultClioCLIO III => FrontRight,LeftRenaultClioCLIO III08/2005 => 11/2014FrontLeft,RightRenaultCLIO IVCLIO IV09/2012 => 09/2016FrontRightRenaultClioClio => 06/2012FrontLeft,RightRenaultClioClio => FrontRightRenaultClioClio => FrontRight,LeftRenaultKangooKANGOO II => 06/2012FrontRightRenaultMODUSMODUS12/2008 => 10/2010FrontRight,LeftRenaultMODUSMODUS 1 => Front-RenaultMODUSMODUS 108/2004 => 09/2011FrontLeft,RightRenaultMODUSMODUS 2 => Front-RenaultMODUSMODUS 2 => FrontLeftRenaultMODUSMODUS 2 => FrontRight,LeftRenaultMODUSMODUS 208/2004 => 11/2012FrontLeft,RightRenaultTWINGOTWINGO II10/2010 => 09/2014FrontLeft