Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Wheel Side | X |
With ring | X |
For Transmission NTN | Pour transmission NTN |
External or internal thread definition | M20x1,5 |
Seal diameter | 52,2 mm |
Outboard joint diameter | 84 mm |
Version | 6 balls |
Length 1 | 85 mm |
Length 2 | 144,5 mm |
Teeth of wheel side splines | 21 |
Number of internal gears on wheel side | 30 |
Nb of poles | 26 |
Weight | 2,086 kg |