
Reference OJK55.040
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Number of internal gears on wheel side | 28 |
Length 1 | 84 mm |
Seal diameter | 52 mm |
Outboard joint diameter | 76 mm |
Nb of poles | 38 |
External or internal thread definition | M20x1 |
Teeth of wheel side splines | 21 |
Length 2 | 137 mm |
With ring | 1 |
Version | 6 balls |
Fitting position | Avant droit |
Weight | 1,676 kg |