Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Wheel Side | X |
With ring | Sans Bague |
For Transmission NTN | Pour transmission NTN |
External or internal thread definition | M20x1 |
Seal diameter | 52 mm |
Outboard joint diameter | 84 mm |
Version | 8 balls |
Length 1 | 88 mm |
Length 2 | 149 mm |
Teeth of wheel side splines | 25 |
Number of internal gears on wheel side | 33 |
Weight | 2,38 kg |