Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Wheel Side | X |
For Transmission NTN | Pour transmission NTN |
External or internal thread definition | M20x1 |
Seal diameter | 49 mm |
Outboard joint diameter | 76 mm |
Version | 6 balls |
Length 1 | 86 mm |
Length 2 | 139 mm |
Teeth of wheel side splines | 23 |
Number of internal gears on wheel side | 28 |
Weight | 1,877 kg |