
Reference OJK55.052
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
With ring | 1 |
Seal diameter | 65 mm |
Teeth of wheel side splines | 28 |
Length 2 | 167 mm |
Number of internal gears on wheel side | 36 |
Nb of poles | 51 |
Version | 6 balls |
Fitting position | Roue |
Weight | 3,521 kg |