![OJK55.055](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK55055-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGhkYy9oNzEvMTAwMDIxNDI4NTUxOTgvNTE1V3g1MTVIX09KSzU1MDU1LVNOUl8xLmpwZ3wzYzIzMGZkMTIwYjNlNjFmMmMyZGM3MDNiZGVmNDM2NDg4ZWRlN2Y2ZTcxYTVjNWUxYTExZTI0NTNhN2JmOWMx)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Seal diameter | 49 mm |
External or internal thread definition | M20x1,5 |
Teeth of wheel side splines | 21 |
Length 2 | 150 mm |
Number of internal gears on wheel side | 24 |
Fitting position | Roue |
Weight | 2,037 kg |