![OJK55.056](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK55056-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0MzY3MnxpbWFnZS9qcGVnfGg1OC9oYzAvMTAwMDIxNDMwNTE4MDYvNTE1V3g1MTVIX09KSzU1MDU2LVNOUl8xLmpwZ3wxNzdmNTNjODNkYThjNjAxZmNlZmIwYzdmYjllMWI3NjE2YjY5OGFhODdiMzYyOGU4NTg5ZTc3YWUzMzlkZmQy)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Seal diameter | 565 mm |
External or internal thread definition | M22x1,5 |
Teeth of wheel side splines | 27 |
Length 2 | 1575 mm |
Number of internal gears on wheel side | 26 |
Fitting position | Roue |
Weight | 2,558 kg |