![OJK55.057](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK55057-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1MTgyOHxpbWFnZS9qcGVnfGgxNS9oYzcvMTAwMDIxNDMyNDg0MTQvNTE1V3g1MTVIX09KSzU1MDU3LVNOUl8xLmpwZ3w1YTk0OTk0NGUyM2I2YTM4ZTQxNDc2ZmY3MGQ0ZDQyNzRjODRhNDI4YTRjODE3M2JjYWY0ZDM1MTFhNjg1NDU0)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,187 kg |
Seal diameter | 525 mm |
Teeth of wheel side splines | 25 |
External or internal thread definition | M20x1,5 |
Length 2 | 149 mm |
Number of internal gears on wheel side | 23 |
Fitting position | Roue |