![OJK55.058](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK55058-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1MzczN3xpbWFnZS9qcGVnfGhlNi9oY2QvMTAwMDIxNDM0NDUwMjIvNTE1V3g1MTVIX09KSzU1MDU4LVNOUl8xLmpwZ3w3YzQ3MDRkZWZiNDljZWUyNjkyMDk0OTdmZWE5NTdmNjE5NzllNmQxNjQyN2Q5MTI3ZjIzZmQ1ZTYwNzI3Mzlm)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1,5 |
Weight | 2,079 kg |
With ring | 1 |
Seal diameter | 522 mm |
Teeth of wheel side splines | 21 |
Length 2 | 1445 mm |
Number of internal gears on wheel side | 30 |
Nb of poles | 44 |
Fitting position | Roue |