![OJK55.061](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK55061-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1NDk5NHxpbWFnZS9qcGVnfGgxMC9oZDYvMTAwMDIxNDQwMzQ4NDYvNTE1V3g1MTVIX09KSzU1MDYxLVNOUl8xLmpwZ3w1ZWNjODVhZTZjOWUyZDJjMTNjMzEzZGQ5NmEwYTMwOGJiNjVlYzQzZDZmOGMzZWFiYzNkMTc5ZDc3M2FlOWUx)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Seal diameter | 565 mm |
Teeth of wheel side splines | 27 |
Length 2 | 1575 mm |
Number of internal gears on wheel side | 26 |
Weight | 2,468 kg |
Fitting position | Roue |