Reference OJK55.062
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1,5 |
Teeth of wheel side splines | 25 |
Version | 8 balls |
Length 1 | 1495 mm |
Length 2 | 885 mm |
Seal diameter | 52 mm |
Number of internal gears on wheel side | 35 |
Fitting position | Avant gauche |
Weight | 2,524 kg |