
Reference OJK58.003
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Teeth of wheel side splines | 29 |
Outboard joint diameter | 90 mm |
Number of internal gears on wheel side | 36 |
Seal diameter | 49 mm |
Length 1 | 96 mm |
Length 2 | 161 mm |
Version | 8 balls |
Fitting position | Avant droit |
Weight | 2,703 kg |