Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,55 kg |
Seal diameter | 468 mm |
External or internal thread definition | M22x1,5 |
Teeth of wheel side splines | 22 |
Version | 6 balls |
Length 2 | 1235 mm |
Number of internal gears on wheel side | 20 |
Fitting position | Roue |