![OJK58.005](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK58005-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0NjA3M3xpbWFnZS9qcGVnfGg3OS9oNmMvMTAwMDIxNDUwMTc4ODYvNTE1V3g1MTVIX09KSzU4MDA1LVNOUl8xLmpwZ3w3ZDliZjdhYTYyYjA1ZTUxMDlkNWJlYzI1NTYxNTFkZGJmM2NlMWUxZTM0OTAyYzkxZDgwODExZWUyZmZmNTdj)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Weight | 1,872 kg |
Seal diameter | 51 mm |
Number of internal gears on wheel side | 22 |
Length 2 | 1465 mm |
Version | 6 balls |
Fitting position | Roue |