
Reference OJK58.006
This product replaces the following reference:
- OJK58.008 - SNR
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
Seal diameter | 51 mm |
Teeth of wheel side splines | 25 |
Length 2 | 141 mm |
Number of internal gears on wheel side | 22 |
Fitting position | Avant droit |
Weight | 1,975 kg |