
Reference OJK58.012
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External or internal thread definition | M24x1,5 |
| Seal diameter | 51 mm |
| Teeth of wheel side splines | 25 |
| Length 2 | 1465 mm |
| Number of internal gears on wheel side | 24 |
| Fitting position | Avant gauche |
| Weight | 2,178 kg |