
Reference OJK58.013
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
With ring | 1 |
External or internal thread definition | M22x1,5 |
Seal diameter | 468 mm |
Number of internal gears on wheel side | 22 |
Length 2 | 1275 mm |
Nb of poles | 44 |
Fitting position | Avant gauche |
Weight | 1,902 kg |