
Reference OJK58.014
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Seal diameter | 51 mm |
Teeth of wheel side splines | 25 |
External or internal thread definition | M24X1,5 |
Length 2 | 149 mm |
Number of internal gears on wheel side | 26 |
Fitting position | Avant gauche |
Weight | 2,522 kg |