
Reference OJK59.002
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1 |
Teeth of wheel side splines | 28 |
Number of internal gears on wheel side | 36 |
Seal diameter | 59 mm |
Length 1 | 92 mm |
Length 2 | 153 mm |
Outboard joint diameter | 91 mm |
Version | 8 balls |
Fitting position | Avant gauche |
Weight | 2,66 kg |