Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Wheel Side | X |
For Transmission NTN | Pour transmission NTN |
External or internal thread definition | M24x2 |
Seal diameter | 56 mm |
Outboard joint diameter | 103 mm |
Version | 6 balls |
Length 1 | 122 mm |
Length 2 | 193 mm |
Teeth of wheel side splines | 28 |
Number of internal gears on wheel side | 37 |
Weight | 3,77 kg |