
Reference OJK65.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Number of internal gears on wheel side | 30 |
Length 1 | 50 mm |
Teeth of wheel side splines | 36 |
Outboard joint diameter | 76 mm |
Seal diameter | 57 mm |
External or internal thread definition | M10x1 |
Length 2 | 112 mm |
Version | 8 balls |
Weight | 2,072 kg |
Fitting position | Arrière gauche |