
Reference OJK65.003
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 2,898 kg |
| With ring | 1 |
| Seal diameter | 565 mm |
| External or internal thread definition | M10x1,5 |
| Teeth of wheel side splines | 36 |
| Length 2 | 120 mm |
| Number of internal gears on wheel side | 27 |
| Nb of poles | 48 |
| Fitting position | Avant gauche |