
Reference OJK65.006
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M10x1,5 |
Seal diameter | 575 mm |
Teeth of wheel side splines | 40 |
Length 2 | 1125 mm |
Number of internal gears on wheel side | 28 |
Fitting position | Avant gauche |
Weight | 2,437 kg |