
Reference OJK66.002
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Teeth of wheel side splines | 25 |
| Number of internal gears on wheel side | 30 |
| Outboard joint diameter | 76 mm |
| Seal diameter | 59 mm |
| Length 1 | 79 mm |
| External or internal thread definition | M24x1 |
| Length 2 | 133 mm |
| Version | 8 balls |
| Weight | 2,029 kg |
| Fitting position | Avant gauche |