![OJK66.005](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK66005-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0OTM3MnxpbWFnZS9qcGVnfGhhMi9oNWMvMTAwMDIxNTAzMjYzMDIvNTE1V3g1MTVIX09KSzY2MDA1LVNOUl8xLmpwZ3xlNTY3ZDEyN2M2NmE4MWU4MDhmOGUzYzdlYWVkYjM1NWYzNjMwMjA5NGZjMTE5NDdmZTE4NWRhNDVhZWFjOWYx)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M28x1,5 |
Weight | 3,132 kg |
With ring | 1 |
Seal diameter | 63 mm |
Teeth of wheel side splines | 28 |
Number of internal gears on wheel side | 39 |
Version | 6 balls |
Length 2 | 1755 mm |
Nb of poles | 54 |
Fitting position | Roue |