Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M33x1,5 |
Weight | 4,348 kg |
Seal diameter | 715 mm |
Teeth of wheel side splines | 35 |
Number of internal gears on wheel side | 29 |
Version | 6 balls |
Length 2 | 198 mm |
Fitting position | Roue |