![OJK66.007](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK66007-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0OTYwM3xpbWFnZS9qcGVnfGgyZi9oNmEvMTAwMDIxNTA3MTk1MTgvNTE1V3g1MTVIX09KSzY2MDA3LVNOUl8xLmpwZ3xmMDQ1ODAyNDBlZjk3ZWY0MmE4ZGNkNjZhNDBjMzYyMjBiMzgxNjYzZDIyMTJjNzYxZmJjZGJhNzRiNjUyOGVh)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M33x1,5 |
Weight | 4,316 kg |
With ring | 1 |
Seal diameter | 70 mm |
Teeth of wheel side splines | 35 |
Number of internal gears on wheel side | 45 |
Version | 6 balls |
Length 2 | 190 mm |
Nb of poles | 54 |
Fitting position | Roue |