![OJK66.008](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK66008-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0NjQ1M3xpbWFnZS9qcGVnfGgwMC9oNzEvMTAwMDIxNTA5MTYxMjYvNTE1V3g1MTVIX09KSzY2MDA4LVNOUl8xLmpwZ3w4NTI5ZTk1ODY3NmI5NWZlYjViZjUwMzc3YmI0YmQyODViOTVkYmI3MDlhMmEwY2JlMDYwOTc0YTlhNDRkNjU4)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M33x1,5 |
Weight | 4,347 kg |
Seal diameter | 715 mm |
Teeth of wheel side splines | 35 |
Number of internal gears on wheel side | 29 |
Version | 6 balls |
Length 2 | 198 mm |
Fitting position | Roue |