![OJK66.009](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK66009-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1MDM3NHxpbWFnZS9qcGVnfGg3Yi9oYmYvMTAwMDIxNTExMTI3MzQvNTE1V3g1MTVIX09KSzY2MDA5LVNOUl8xLmpwZ3xlNGMwNTllNGE0M2M5ZjRkZGYyMjY5NzRlNWMzNGNkMzQ0NWE3ZTZhZmY2OGQ4NDYyN2ZmZDc3YzA3YmU2MmM1)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
With ring | 1 |
Seal diameter | 59 mm |
Teeth of wheel side splines | 27 |
Number of internal gears on wheel side | 39 |
Nb of poles | 48 |
Version | 6 balls |
Length 2 | 145 mm |
Weight | 2,885 kg |
Fitting position | Roue |