![OJK66.010](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK66010-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0OTQ5NHxpbWFnZS9qcGVnfGgzOS9oYzYvMTAwMDIxNTEzMDkzNDIvNTE1V3g1MTVIX09KSzY2MDEwLVNOUl8xLmpwZ3w5NzdkMTBlZTc4ZDc5ZDMzNzUzMmI0OTYzMGFmNDFkMjIyZGJhNTU1ZjBiM2M1NmQ4YWUyMmYxMjlkY2YzOGQx)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
Teeth of wheel side splines | 25 |
Seal diameter | 58 mm |
Version | 6 balls |
Length 2 | 145 mm |
Number of internal gears on wheel side | 34 |
Fitting position | Roue |
Weight | 2,2 kg |