![OJK66.011](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK66011-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1MjUyMnxpbWFnZS9qcGVnfGgwOS9oY2QvMTAwMDIxNTE1MDU5NTAvNTE1V3g1MTVIX09KSzY2MDExLVNOUl8xLmpwZ3w0ZGMyN2ExYTQ1NGNmMTRhMjgwNWE0Zjk1MmYyNDY5YjI5OTMzZGJmOTUzOWJkYTE2YTQ5YjA0ZGNjMGFhNzll)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,989 kg |
Seal diameter | 60 mm |
Teeth of wheel side splines | 25 |
External or internal thread definition | M24x1,5 |
Number of internal gears on wheel side | 22 |
Version | 6 balls |
Length 2 | 134 mm |
Fitting position | Roue |