Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Seal diameter | 586 mm |
External or internal thread definition | M24x1,5 |
Teeth of wheel side splines | 28 |
Length 2 | 156 mm |
Number of internal gears on wheel side | 39 |
Version | 6 balls |
Fitting position | Roue |
Weight | 2,693 kg |