![OJK66.013](https://eshop-api.ntn-snr.com/medias/515Wx515H-OJK66013-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w2NDY5MnxpbWFnZS9qcGVnfGg0Ny9oZDgvMTAwMDIxNTE4OTkxNjYvNTE1V3g1MTVIX09KSzY2MDEzLVNOUl8xLmpwZ3w0ZmZkMzc2Y2Q4NzI0YWZkNjA3M2E5ODI3YzQzOTVjYTVlNTUxMWZhOWJkMmZhMWRjOGVkNGZiMzk5YzQzNGI3)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,127 kg |
Teeth of wheel side splines | 25 |
Seal diameter | 585 mm |
External or internal thread definition | M24x1,5 |
Length 2 | 134 mm |
Number of internal gears on wheel side | 34 |
Fitting position | Roue |