
Reference OJK66.016
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1,5 |
Seal diameter | 49 mm |
Teeth of wheel side splines | 21 |
Length 2 | 135 mm |
Number of internal gears on wheel side | 29 |
Fitting position | Avant gauche |
Weight | 1,62 kg |