
Reference OJK66.018
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1,5 |
Seal diameter | 48 mm |
Teeth of wheel side splines | 21 |
Length 2 | 1405 mm |
Number of internal gears on wheel side | 22 |
Fitting position | Roue |
Weight | 1,765 kg |